23.6.2 Configuration

Table 23-5. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: CONFIG
Offset: 0x1
Reset: 0xBB
Property: RW

Bit 76543210 
 WINDOW[3:0]PER[3:0] 
Access RWRWRWRWRWRWRWRW 
Reset 10111011 

Bits 7:4 – WINDOW[3:0] Window Mode Time-Out Period

In Window mode, these bits determine the watchdog closed window period as a number of cycles of the 1024 Hz CLK_WDT_OSC clock. These bits are loaded from User Configuration FUCFG0 at start-up.

ValueNameDescription
0x0CYC88 clock cycles
0x1CYC1616 clock cycles
0x2CYC3232 clock cycles
0x3CYC6464 clock cycles
0x4CYC128128 clock cycles
0x5CYC256256 clock cycles
0x6CYC512512 clock cycles
0x7CYC10241024 clock cycles
0x8CYC20482048 clock cycles
0x9CYC40964096 clock cycles
0xACYC81928192 clock cycles
0xBCYC1638416384 clock cycles

Bits 3:0 – PER[3:0] Time-Out Period

These bits determine the watchdog time-out period as a number of 1024 Hz CLK_WDTOSC clock cycles. In Window mode operation, these bits define the open window period. These bits are loaded from User Configuration FUCFG0 at startup.

ValueNameDescription
0x0CYC88 clock cycles
0x1CYC1616 clock cycles
0x2CYC3232 clock cycles
0x3CYC6464 clock cycles
0x4CYC128128 clock cycles
0x5CYC256256 clock cycles
0x6CYC512512 clock cycles
0x7CYC10241024 clock cycles
0x8CYC20482048 clock cycles
0x9CYC40964096 clock cycles
0xACYC81928192 clock cycles
0xBCYC1638416384 clock cycles