11.4.1 Boot Configuration
The BOOTCFG1 and BOOTCFG1A boot configuration pages contain the following:
- Configuration settings
- Security settings
- Firmware metadata
The BOOTCFG1 and BOOTCFG1A pages share the same mapping and must be programmed identically. The redundant copy allows the copy to switch to the second page in case an error is found in the first one.
The BOOTCFG pages mapping is provided in the following table:
| Page | Address Range | Description |
|---|---|---|
| BOOTCFG1A | 0x0A000000 | Firmware Meta Data |
| 0x0A0007FF | ||
| 0x0A000800 | Registers | |
| 0x0A0008D0 | ||
| BOOTCFG1 | 0x0A002000 | Firmware Meta Data |
| 0x0A0027FF | ||
| 0x0A002800 | Registers | |
| 0x0A0028D0 |