9.1.1 Registers Properties

Registers can be 8, 16, or 32 bits wide. Atomic 8-bit, 16-bit and 32-bit accesses are supported. In addition, the 8-bit quarters and 16-bit halves of a 32-bit register, and the 8-bit halves of a 16-bit register can be accessed directly.

PAC Write-Protection Register Property:

Some registers are optionally write-protected by the Peripheral Access Controller (PAC). The PAC write protection is denoted by the "PAC Write-Protection" property in each individual register description. For more details, refer to the PAC - Peripheral Access Controller.

Read-Synchronized, Write-Synchronized Register Property:

Some registers (or bit fields within a register) require synchronization when read and/or written. Synchronization is denoted by the "Read-Synchronized” (bits) and "Write-Synchronized” (bits) property in each individual register description. For more details, refer to Register Synchronization.

Enable-Protected Register Property:

Some registers (or bit fields within a register) can only be written when the peripheral is disabled. Such protection is denoted by the "Enable-Protected” (bits) property in each individual register description.

Mix-Secure Peripherals Register Property:

A Mix-Secure Peripheral has different types of registers (Non-Secure, Secure, Write-Secure, and Mix-Secure) with different access permissions for each bit field. Refer to the PORT and EIC Specific Secure Access Protection chapters.

In the following register descriptions, the access permissions are specified.

For more details, refer to Peripherals Security Attribution.

Bitfield Access Properties:

The access properties of bit fields within a register are defined as follows:

Table 9-1. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——