1.1 Basic Connection Requirements
Getting started with the PIC32CM SG00/GC00 Family of 32-bit Microcontrollers (MCUs) requires attention to a minimal set of device pin connections before proceeding with development. The following is a list of pin names, which must be connected always:
- All VDDIO and VSS pins (see Decoupling Capacitors)
- All AVDD and AVSS pins, even if the ADC module is not used (see Decoupling Capacitors)
- The RESET pin (see External RESET Pin)
- The SWDIO, SWCLK pins, used for In-Circuit Programming and debugging purposes (see Debug/Programming Pins)
- The XIN/XOUT and XIN32/XOUT32 pins, when external oscillator source is used (see External Oscillator Pins)
The following pins may be required:
- The ADC_VREFH pin, used when external voltage reference for the ADC module is implemented
- TDI, TMS,TDO and TCK if JTAG is used