1.3 External Reset (RESET) Pin
Pulling the RESET pin low generates a device Reset.
For example, as illustrated in the Schematic Checklist chapter, it is recommended that the capacitor C, be isolated from the RESET pin. Place the components illustrated within one-half inch (12 mm) from the RESET pin.