31.3 Peripheral Dependencies
| Peripheral Name | Base Address |
NVIC IRQ Index:Source |
MCLK AHB/APB Clock Enable Bus:Register:Bit |
GCLK Peripheral Channel Control Register |
PAC Peripheral Identifier PERID:Register:Bit |
DMA Trigger Index:Source |
Event System Type:Event: Register:Path | Power Domain |
|---|---|---|---|---|---|---|---|---|
| FCW | 0x44004000 |
1 : FCW |
AHB: CLKMSK[0] MASK2 | --- |
2 STATUS0 PERID2 |
PD_CORE_SW |