41.4.2.6 Initialization
The following steps must be performed to operate the TRAM module in basic mode:
- Configure the clock source for CLK_TRAM_APB in the Main Clock Controller (MCLK) and enable the clock by writing a ‘1’ to the TRAM bit in the APB MCLK.CLKMSK Mask register
- Clear all registers by writing ‘1’ to CTRLA.SWRST bit (CTRLA<0>) and wait for the SYNCBUSY.SWRST bit (SYNCBUSY<0>) to set
- Program data scrambling key in DSCC.DSCKEY bits (DSCC <29:0>) and enable scrambling by programming DSCEN bit (DSCC <31>)
- Enable the TRAM module by setting CTRLA.ENABLE bit (CTRLA<1>) and wait for the SYNCBUSY.CTRLA bit (SYNCBUSY<1>) to set