41.6.5 Status

Note: Access to this register is limited to 32-bit width. Byte level access is not allowed.
Table 41-6. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: STATUS
Offset: 0x0010
Reset: 0x00000000
Property: R

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
       DRPRAMINV 
Access RWR 
Reset 00 

Bit 1 – DRP Data Remanence Prevention Ongoing

This bit provides the status of the data remanence prevention routine.

ValueDescription
0The data remanence prevention routine is not running.
1The data remanence prevention routine is running.

Bit 0 – RAMINV RAM Inversion Bit

This bit provides the status of the TRAM bit values inversion function.

ValueDescription
0The TRAM physical bit information is normal.
1The TRAM physical bit information is inverted.