33.4 Signal Description
| Signal name | Type | Description |
|---|---|---|
| Pxn | Digital I/O | General-purpose I/O, Port x, Pin n (Example: PA1, PC20) |
Refer to the Pinout for details on the pin mapping for this peripheral. One signal can be mapped on several pins.
| Signal name | Type | Description |
|---|---|---|
| Pxn | Digital I/O | General-purpose I/O, Port x, Pin n (Example: PA1, PC20) |
Refer to the Pinout for details on the pin mapping for this peripheral. One signal can be mapped on several pins.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.