7.2.4 Internal Power Domains
There are a variety of internal regulated power domains (nominal 1.2v) as shown:
- VDDCORE_BU: Powers the backup domain
- VDDCORE_SW: This is the main voltage domain for the CPU, bus and most peripherals
- VDDCORE_RAM: This domain is used to retain the System SRAM