34.2 Features
The following are key features of the module:
- Interface for configuring operating
mode:
- Inter-Integrated Circuit (I2C) two-wire serial interface
- System Management Bus (SMBus™) compatible
- Serial Peripheral Interface (SPI)
- Universal
Synchronous/Asynchronous Receiver/Transmitter (USART)
(Plus LIN Host, LIN Client when operating in USART mode)
- Baud Rate Generator (BRG)
- Address Match/mask Logic
- Operational in all Sleep modes with an External Clock Source
- Can be used with DMA
- Up to 16-byte Internal FIFOs for Transmit and Receive