36.4 Signal Description
| Pin Name | Pin Description | Type |
|---|---|---|
| DM | Data -: Differential Data Line - Port | Input/Output |
| DP | Data +: Differential Data Line + Port | Input/Output |
| SOF 1 kHz | SOF Output | Output |
Note: A 1 kHz SOF clock is available on an
external pin. The user must first configure the I/O Controller to assign the 1 kHz SOF
clock to the peripheral function. The SOF clock is available for device and host
mode.
Refer to the Pinout for details on the pin mapping for this peripheral.