36.7 Register Summary
| Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
|---|---|---|---|---|---|---|---|---|---|---|
| 0x00 | CTRLA | 7:0 | MODE | RUNSTDBY | ENABLE | SWRST | ||||
0x01 | Reserved | |||||||||
| 0x02 | SYNCBUSY | 7:0 | ENABLE | SWRST | ||||||
| 0x03 | QOSCTRL | 7:0 | DQOS[1:0] | CQOS[1:0] | ||||||
0x04 ... 0x0C | Reserved | |||||||||
| 0x0D | FSMSTATUS | 7:0 | FSMSTATE[6:0] | |||||||
0x0E ... 0x23 | Reserved | |||||||||
| 0x24 | DESCADD | 31:24 | DESCADD[31:24] | |||||||
| 23:16 | DESCADD[23:16] | |||||||||
| 15:8 | DESCADD[15:8] | |||||||||
| 7:0 | DESCADD[7:0] | |||||||||
| 0x28 | PADCAL | 15:8 | TRIM[2:0] | TRANSN[4:2] | ||||||
| 7:0 | TRANSN[1:0] | TRANSP[4:0] | ||||||||
0x2A ... 0xFF | Reserved | |||||||||
| 0x0100 | EPCFG - DEVICE_ENDPOINT Mode | 7:0 | NYETDIS | EPTYPE1[2:0] | EPTYPE0[2:0] | |||||
| 0x0100 | PCFG - HOST_PIPE Mode | 7:0 | PTYPE[2:0] | BK | PTOKEN[1:0] | |||||
0x0101 ... 0x0102 | Reserved | |||||||||
| 0x0103 | BINTERVAL - HOST_PIPE Mode | 7:0 | BITINTERVAL[7:0] | |||||||
| 0x0104 | EPSTATUSCLR - DEVICE_ENDPOINT Mode | 7:0 | BK1RDY | BK0RDY | STALLRQ[1:0] | CURBK | DTGLIN | DTGLOUT | ||
| 0x0104 | PSTATUSCLR - HOST_PIPE Mode | 7:0 | BK1RDY | BK0RDY | PFREEZE | CURBK | DTGL | |||
| 0x0105 | EPSTATUSSET - DEVICE_ENDPOINT Mode | 7:0 | BK1RDY | BK0RDY | STALLRQ[1:0] | CURBK | DTGLIN | DTGLOUT | ||
| 0x0105 | PSTATUSSET - HOST_PIPE Mode | 7:0 | BK1RDY | BK0RDY | PFREEZE | CURBK | DTGL | |||
| 0x0106 | EPSTATUS - DEVICE_ENDPOINT Mode | 7:0 | BK1RDY | BK0RDY | STALLRQ[1:0] | CURBK | DTGLIN | DTGLOUT | ||
| 0x0106 | PSTATUS - HOST_PIPE Mode | 7:0 | BK1RDY | BK0RDY | PFREEZE | CURBK | DTGL | |||
| 0x0107 | EPINTFLAG - DEVICE_ENDPOINT Mode | 7:0 | STALL[1:0] | RXSTP | TRFAIL[1:0] | TRCPT[1:0] | ||||
| 0x0107 | PINTFLAG - HOST_PIPE Mode | 7:0 | STALL | TXSTP | PERR | TRFAIL | TRCPT[1:0] | |||
| 0x0108 | EPINTENCLR - DEVICE_ENDPOINT Mode | 7:0 | STALL[1:0] | RXSTP | TRFAIL[1:0] | TRCPT[1:0] | ||||
| 0x0108 | PINTENCLR - HOST_PIPE Mode | 7:0 | STALL | TXSTP | PERR | TRFAIL | TRCPT[1:0] | |||
| 0x0109 | EPINTENSET - DEVICE_ENDPOINT Mode | 7:0 | STALL[1:0] | RXSTP | TRFAIL[1:0] | TRCPT[1:0] | ||||
| 0x0109 | PINTENSET - HOST_PIPE Mode | 7:0 | STALL | TXSTP | PERR | TRFAIL | TRCPT[1:0] | |||