35.1 Standard Message ID Filter Element

Table 35-103. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: S0
Offset: 0x000
Reset: 0x00000000
Property: RW

Bit 3130292827262524 
 SFT[1:0]SFEC[2:0]SFID1[10:8] 
Access RWRWRWRWRWRWRWRW 
Reset 00000000 
Bit 2322212019181716 
 SFID1[7:0] 
Access RWRWRWRWRWRWRWRW 
Reset 00000000 
Bit 15141312111098 
      SFID2[10:8] 
Access RWRWRW 
Reset 000 
Bit 76543210 
 SFID2[7:0] 
Access RWRWRWRWRWRWRWRW 
Reset 00000000 

Bits 31:30 – SFT[1:0] Standard Filter Type

ValueNameDescription
0RANGERange filter from SFID1 to SFID2
1DUALDual ID filter for SFID1 or SFID2
2CLASSICClassic filter

Bits 29:27 – SFEC[2:0] Standard Filter Element Configuration

ValueNameDescription
0DISABLEDisable filter element
1STF0MStore in Rx FIFO 0 if filter match
2STF1MStore in Rx FIFO 1 if filter match
3REJECTReject ID if filter match
4PRIORITYSet priority if filter match
5PRIF0MSet priority and store in FIFO 0 if filter match
6PRIF1MSet priority and store in FIFO 1 if filter match
7STRXBUFStore into Rx Buffer

Bits 26:16 – SFID1[10:0] Standard Filter ID 1

Bits 10:0 – SFID2[10:0] Standard Filter ID 2