10.6 Bus Matrix Connectivity
| Host # | Bus Clients | ||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| FCR | MCRAMC | BROMC | APB0 | APB1 | APB2 | CAM | |||||
| AHB0 | AHB1 | AHB2 | |||||||||
| Bus Hosts | Client | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | |
| CORE | 0 | x | x | x | x | x | x | x | |||
| DMAC | 1 | x | x | x | x | x | |||||
| CAN0 | 2 | x | |||||||||
| CAN1 | 3 | x | |||||||||
| FCW | 4 | x | |||||||||
| CAM | 5 | x | x | x | |||||||
Note:
- Connectivity between a host and client is represented by the white colored cells in this table. If the cell is empty, there is no connectivity between the host and client. If there is connectivity the cell will contain a bullet “x”.