30.6 Events
The EIC can generate the following output events:
- External event from pin EIC_EXTINTx; x= 0-15
Setting an Event Output Control register (EVCTRL.EXTINTEO) enables the corresponding output event. Clearing this bit disables the corresponding output event. Refer to Event System for details on configuring the Event System.
When the condition on pin EIC_EXTINTx matches the configuration in the CONFIGn register, the corresponding event is generated, if enabled.