26.2 Features
The following are key features of the DMAC module:
- Data transfer from:
- Peripheral-to-peripheral
- Peripheral-to-memory
- Memory-to-peripheral
- Memory-to-memory
- Transfer trigger sources
- Software
- Events from Event System
- Dedicated requests from peripherals
- SRAM based transfer descriptors
- Single transfer using one descriptor
- Multi-buffer or circular buffer modes by linking multiple descriptors
- 8 channels
- Enable 8 independent transfers
- Automatic descriptor fetch for each channel
- Suspend/resume operation support for each channel
- Flexible arbitration scheme
- 4 configurable priority levels for each channel
- Fixed or round-robin priority scheme within each priority level
- From 1 KB to 256 KB data transfer in a single block transfer
- Multiple addressing modes
- Static
- Configurable increment scheme
- Optional interrupt generation
- On block transfer complete
- On error detection
- On channel suspend
- 4 event
inputs
- One event input for each of the 4 least significant DMA channels
- Can be selected to trigger normal transfers, periodic transfers or conditional transfers
- Can be selected to suspend or resume channel operation
-
4 event outputs
- One output event for each of the 4 least significant DMA channels
- Selectable generation on AHB, block, or transaction transfer complete
- Error management supported by write-back function
- Dedicated Write-Back memory section for each channel to store ongoing descriptor transfer
- CRC polynomial software selectable
- CRC-16 (CRC-CCITT)
- CRC-32 (IEEE® 802.3)