22.7.3 Interrupt Flag Status and Clear

Note: Subsequent to an interrupt flag being cleared, the flag must be read back to verify the clear before exiting the ISR. Failure to do this can result in duplicate interrupts.
Table 22-4. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: INTFLAG
Offset: 0x08
Reset: 0x00000000
Property: RW

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
      XOSC32KFAIL XOSC32KRDY 
Access RWRW 
Reset 00 

Bit 2 – XOSC32KFAIL XOSC32K Clock Failure Detector

Note: Writing a '0' to this bit has no effect.

This bit is set by hardware under the following conditions:

  • This flag is set by hardware on a zero-to-one transition of the XOSC32K Clock Failure Detection bit in the (STATUS.XOSC32KFAIL) register and will generate an Interrupt request if INTENSET.XOSC32KFAIL is '1'

This bit is cleared under the following conditions:

  • Writing a '1' to this bit will clear the XOSC32K Clock Failure Detection flag
ValueDescription
0No XOSC32K 32.768kHz Clock Fail Detected.
1XOSC32K 32.768kHz Clock Fail Detected.

Bit 0 – XOSC32KRDY XOSC32K Ready

Note: Writing a '0' to this bit has no effect.

This bit is set by hardware under the following conditions:

  • This flag is set by a zero-to-one transition of the XOSC32K Ready bit in the Status register (STATUS.XOSC32KRDY) and will generate an interrupt request if INTENSET.XOSC32KRDY=1

This bit is cleared under the following conditions:

  • Writing a '1' to this bit will clear the XOSC32K Ready interrupt flag
ValueDescription
0The XOSC32K Ready interrupt is disabled.
1The XOSC32K Ready interrupt is enabled.