2.2.2 Example - PORT
The PORT_t structure type is defined in the header file, as
presented in the code below.
/* I/O Ports */
typedef struct PORT_struct
{
register8_t DIR; /* Data Direction */
register8_t DIRSET; /* Data Direction Set */
register8_t DIRCLR; /* Data Direction Clear */
register8_t DIRTGL; /* Data Direction Toggle */
register8_t OUT; /* Output Value */
register8_t OUTSET; /* Output Value Set */
register8_t OUTCLR; /* Output Value Clear */
register8_t OUTTGL; /* Output Value Toggle */
register8_t IN; /* Input Value */
register8_t INTFLAGS; /* Interrupt Flags */
register8_t reserved_1[6];
register8_t PIN0CTRL; /* Pin 0 Control */
register8_t PIN1CTRL; /* Pin 1 Control */
register8_t PIN2CTRL; /* Pin 2 Control */
register8_t PIN3CTRL; /* Pin 3 Control */
register8_t PIN4CTRL; /* Pin 4 Control */
register8_t PIN5CTRL; /* Pin 5 Control */
register8_t PIN6CTRL; /* Pin 6 Control */
register8_t PIN7CTRL; /* Pin 7 Control */
register8_t reserved_2[8];
} PORT_t;