2.2.3 Multibyte Registers in Module Structures
Some registers are used in conjunction with other registers to represent 16-
or 32-bit values. For example, the ADC result (RES), the Window Comparator Low Threshold
WINLT, and the Window Comparator High Threshold WINTH are 16-bit registers for the
ATmega4809 device, declared using the _WORDREGISTER macro. The macro is
presented in the listing below, along with the _DWORDREGISTER macro
used to declare 32-bit registers. These macros are already defined in the header
file.
The _WORDREGISTER macro is used to extend the name of a
register to access its lower byte and its higher byte, by adding the L or the H suffix.
The _DWORDREGISTER macro is also providing access to all bytes of a
multibyte register, by adding a number suffix. Both _WORDREGISTER and
_DWORDREGISTER definitions are presented in the code below.
#ifdef _WORDREGISTER #undef _WORDREGISTER #endif #define _WORDREGISTER(regname) \ __extension__ union \ { \ register16_t regname; \ struct \ { \ register8_t regname ## L; \ register8_t regname ## H; \ }; \ } #ifdef _DWORDREGISTER #undef _DWORDREGISTER #endif #define _DWORDREGISTER(regname) \ __extension__ union \ { \ register32_t regname; \ struct \ { \ register8_t regname ## 0; \ register8_t regname ## 1; \ register8_t regname ## 2; \ register8_t regname ## 3; \ }; \ }