5.1 Application Notes and Technical Briefs Description
This series of technical briefs utilizes the same principles recommended in this document, covering all peripherals for the megaAVR® 0-series family of AVR microcontrollers. Each technical brief starts with a summary of the use cases covered. Each use case is then developed, showing how to use the data sheet to configure the peripheral in the required configuration.
For example, the Getting Started with ADC technical brief provides an overview of the peripheral and a description on how to use the peripheral in several use cases in different operation modes: single conversion, free-running, sample accumulator, etc.
- TB3209 - Getting Started with ADC
- TB3211 - Getting Started with AC
- TB3213 - Getting Started with RTC
- TB3214 - Getting Started with TCB
- TB3215 - Getting Started with SPI
- TB3216 - Getting Started with USART
- TB3217 - Getting Started with TCA
- TB3218 - Getting Started with CCL
- TB3229 - Getting Started with GPIO