3.2.1 Register Initialization Using Bit Masks and Group Configuration Masks
This subsection provides the recommended way to configure the ADC CTRLA register using bit masks and group configuration masks.
ADC0.CTRLA = ADC_ENABLE_bm /* Enable the ADC */
| ADC_CONVMODE_bm /* Select Differential Conversion mode */
| ADC_RESSEL_10BIT_gc; /* 10-bit conversion */
Note the absence of the bitwise OR (‘|’) on the register
side of the assignment. In most cases, device and peripheral routines are written in
this way.
The ADC_RESSEL_enum enumeration contains the group configuration mask
presented below.
ADC_RESSEL_10BIT_gc = (0x01<<2), /* 10-bit mode */
CAUTION: The above initialization
of the register must be done in a single line of C-code. Writing as follows, the group
configuration in the second line will clear the bit set in the first
line.
ADC0.CTRLA = ADC_ENABLE_bm;
ADC0.CTRLA = ADC_CONVMODE_bm;
ADC0.CTRLA = ADC_RESSEL_10BIT_gc;The correct way of writing this code using three code lines is presented below.
ADC0.CTRLA = ADC_ENABLE_bm;
ADC0.CTRLA |= ADC_CONVMODE_bm;
ADC0.CTRLA |= ADC_RESSEL_10BIT_gc;Note: Bit masks can only set bits in a single
line of code, so any configurations which require bits to be set to ‘
0’
can be left out since they are correctly configured by their Reset value.