1.4 Total System Solutions (TSS)
The table below provides the list of components part of the Total System Solutions (TSS) on the PIC32CM GV-Value Line Curiosity Nano+ Touch board:
| TSS Component | Qty (per board) | Function |
|---|---|---|
| MIC5353YMT | 1 | ANALOG ADJUSTABLE LDO 500 mA |
| MIC94163YCS | 1 | IC LOAD SWITCH 3A |
| MIC5528-3.3YMT | 1 | ANALOG LDO 3.3V |
| MIC2008YML | 1 | ANALOG POWER SWITCH 5.5V 2.1A |
| ATSAMD21E18A-MUT | 1 | nEDBG MICROCONTROLLER |
| PIC32CM3204GV00064-I/5LX | 1 | TARGET MICROCONTROLLER |
| VMK3-9001-32K7680000TR | 1 | CRYSTAL 32.768 kHz |