4.2 Crystal
The PIC32CM GV-Value Line Curiosity Nano+ Touch board has a 32.768 kHz crystal mounted. The crystal is connected to the PIC32CM3204GV00064 microcontroller by default.
| PIC32CM3204GV00064 Pin | Function |
|---|---|
| PA00 | XIN32 |
| PA01 | XOUT32 |
The PIC32CM GV-Value Line Curiosity Nano+ Touch board has a 32.768 kHz crystal mounted. The crystal is connected to the PIC32CM3204GV00064 microcontroller by default.
| PIC32CM3204GV00064 Pin | Function |
|---|---|
| PA00 | XIN32 |
| PA01 | XOUT32 |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.