4.1.2 Pinouts Compatibility with the Expansion Base Boards

The following figure shows a simplified reference to enable quicker development with the Curiosity Nano Base for Click Boards™ (AC164162).

Figure 4-2. PIC32CM GV-Value Line Curiosity Nano+ Touch Connections to the Curiosity Nano Base for Click board

The following figure shows a simplified reference to enable quicker development with the Curiosity Nano Explorer board (EV58G97A).

Figure 4-3. PIC32CM GV-Value Line Curiosity Nano+ Touch Connections to the Curiosity Nano Explorer