3.2 On-Board Debugger Connections

The table below shows the connections between the target and the debugger. All the connections between the target and the debugger are tri-stated when the debugger is not using the interface. Therefore, there are few contaminations of the signals, for example, the pins can be configured to anything the user wants.

Info: The 12-edge connections closest to the USB connector on Curiosity Nano boards have a standardized pinout. The program or debug pins have different functions depending on the target programming interface.
Table 3-2. On-Board Debugger Connections
Debugger Pin PIC32CM3204GV00064 PinDescription
CDC TXPA13USART1 RXUSB CDC TX line
CDC RXPA12USART1 TXUSB CDC RX line
DBG0PA31SWDIODebug data line
DBG1PA30SWCLKDebug clock line
DBG2PA03GPIODebug GPIO0/SW0
DBG3nRESETRESETReset line
ID– – ID line for extensions
NC– – No connect
VBUS– – VBUS voltage for external use.
nVOFF– – Voltage Off input. Disables the target regulator and target voltage when pulled low.
VTG– – Target voltage
GND– – Common ground
Figure 3-1. Curiosity Nano Debugger Pinout