3.5 Data Gateway Interface (DGI)
Data Gateway Interface (DGI) is a USB interface transporting raw and timestamped data between on-board debuggers and host computer-based visualization tools. MPLAB Data Visualizer is used on the host computer to display any debug GPIO data. It is available as a plug-in for MPLAB X IDE or a stand-alone application that can be used in parallel with MPLAB X IDE.
Although DGI encompasses several physical data interfaces, the PIC32CM GV-Value Line Curiosity Nano+ Touch implementation includes logic analyzer channels: Two debug GPIO channels (known as DGI GPIO).