2.1.2 WFI32-IoT Development Board

The WFI32-IoT board is a compact and easy-to-use IoT development platform offering premium security approach with on-board Trust&Go Wi-Fi module. The board supports rapid prototyping and demonstrating. The development board offers also the possibility to evaluate the low-power operations of the WFI32 module.

iot_board_00

This board offers integrated programming/debugging features using PICkitTM On- Board (PKOB4) debugger, and requires only a micro-USB power cable to power-up and program the board.

The WFI32-IoT-Board comes with a WFI32E01PC module mounted on the carrier board. Thus this module integrates FEM, PCB antenna and Trust&Go Secure Element is on board.

Check WFI32-IoT board for more information.