1.2 Kit Overview
The mikroBUS™ Xplained Pro is an extension board, which contains the female header to connect mikroBUS™ click boards to the Xplained Pro MCU boards. The kit can be connected to any extension header on the Xplained Pro MCU board.

The mikroBUS™ Xplained Pro is an extension board, which contains the female header to connect mikroBUS™ click boards to the Xplained Pro MCU boards. The kit can be connected to any extension header on the Xplained Pro MCU board.

The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.