4.3 Functional Description
The mikroBUS Xplained Pro connects Xplained Pro MCU and mikroBUS™ click board. Both boards must be used only at the same operating voltage (either +5V or +3.3V) by placing Jumper. Externally, mikroBUS™ click board can be powered (either +5V or +3.3V) by EXT header.