11.3.1.5 Fuses
The fuses contain device configuration values and are copied to their target registers at the end of the start-up sequence.
The fuses can be read by the CPU or the UPDI but can only be programmed or cleared by the UPDI.
The fuses contain device configuration values and are copied to their target registers at the end of the start-up sequence.
The fuses can be read by the CPU or the UPDI but can only be programmed or cleared by the UPDI.
DS40002685A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.