AVR® LA Family Overview
The figure below shows the AVR LA family of devices, illustrating the pin-count variants and memory sizes:
- Vertical migration is possible without code modification, as these devices are fully pin- and feature-compatible
- Horizontal migration to the left reduces the pin count and, therefore, the available features
The name of a device in the AVR LA family is decoded as follows: