16.5.2 Channel n Generator Selection

Each event channel can be connected to a single event generator.

Refer to the Peripheral Overview section for the available Event System channels.

Name: CHANNELn
Offset: 0x10 + n*0x01 [n=0..3]
Reset: 0x00
Property: -

Bit 76543210 
 CHANNEL[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:0 – CHANNEL[7:0] Channel Generator Selection

This bit field controls which event generator is connected to this event channel.
Note: Not all generators can be connected to all channels. Refer to the table below for further details.
Note:
  1. Not all peripheral instances are available for all pin counts. Refer to the Peripherals and Architecture chapter for details.
  2. Event from PORT pin will be zero if input driver is disabled.
  3. The operational mode of the timer decides when the CAPT flag is raised. Refer to the TCB section for details.
GENERATORAsync/SyncDescriptionChannel Availability
ValueName
Peripheral(1)Output
0x01UPDISYNCHAsyncRising edge of SYNCH character detectionAll channels
0x06RTCOVFAsyncCounter overflowAll channels
0x07CMPCompare match
0x08EVGEN0Selectable prescaled RTC event
0x09EVGEN1
0x10CCLLUT0AsyncLUT output levelAll channels
0x11LUT1
0x12LUT2
0x13LUT3
0x20AC0OUTAsyncComparator output levelAll channels
0x24ADC0RESSyncResult readyAll channels
0x25SAMPSample ready
0x26WCMPWindow comparison match
0x40PORTAEVGEN0AsyncPin level(2)All channels
0x41EVGEN1
0x44PORTCEVGEN0AsyncPin level(2)All channels
0x45EVGEN1
0x46PORTDEVGEN0AsyncPin level(2)All channels
0x47EVGEN1
0x4APORTFEVGEN0AsyncPin level(2)All channels
0x4BEVGEN1
0x60USART0XCKSyncClock signal in SPI Host mode and synchronous USART Host modeAll channels
0x68SPI0SCKSyncSPI Host clock signalAll channels
0x80TCE0OVFSyncOverflow/Low-byte timer underflowAll channels
0x84CMP0SyncCompare channel 0 match/Low-byte timer compare channel 0 match
0x85CMP1Compare channel 1 match/Low-byte timer compare channel 1 match
0x86CMP2Compare channel 2 match/Low-byte timer compare channel 2 match
0xA0TCB0CAPTSyncCAPT Interrupt flag set(3)All channels
0xA1OVFCounter overflow
0xA2TCB1CAPTSyncCAPT Interrupt flag set(3)All channels
0xA3OVFCounter overflow