Supports Serial Frames with 5, 6, 7, 8
or 9 Data Bits and 1 or 2 Stop Bits
Fractional Baud Rate Generator
Generates the desired baud rate from any peripheral clock frequency without an
external oscillator
Error Detection and Correction:
Odd or
even parity generation and parity check
Buffer
overflow and frame error detection
Noise filtering including false
Start bit detection and digital low-pass filter
Collision detection
Separate Interrupts for:
Transmit complete
Transmit data register
empty
Receive complete
Error
SPI Host Mode
Multiprocessor Communication Mode with
address detection
Start-of-Frame Detection
IRCOM Module for IrDA® Compliant Pulse Modulation/Demodulation
LIN Host and Client Support
Autobaud
Break character detection
Automatic LIN header
transmission
RTS/CTS Handshake Support
Protocol Converter
Hardware accelerated
encoding/decoding of specialized protocols
DS40002685A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.