30.2.1 Block Diagram

Figure 30-1. AC Block Diagram
Note: Depending on the pin count for a device, the AC output may not be directly accessible via a pin. Refer to the I/O Multiplexing and Considerations section for more details. In such cases, an event system channel can route the AC output to a pin.