3.1 I/O Multiplexing
|
VQFN/TQFP 32-Pin |
VQFN 28-Pin |
SSOP/SDIP 28-Pin |
VQFN 20-Pin |
SSOP 20-Pin |
SOIC/TSSOP 14-Pin |
Pin Name(1) | Special | ADC0 | AC0 | PTC | USART0 | SPI0 | TWI0(3) | TCE0 | TCBn | EVSYS | CCL-LUTn |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 30 | 26 | 22 | 17 | 4 | 4 | PA0 | XTAL32K1 EXTCLK | X0/Y0 | TxD | MOSI(2) | SDA (HC)(2) | WO0 | 0, IN0 0, IN0(2) | ||||
| 31 | 27 | 23 | 18 | 5 | 5 | PA1 | XTAL32K2 | X1/Y1 | RxD | MISO(2) | SCL (HC)(2) | WO1 | 0, IN1 0, IN1(2) | ||||
| 32 | 28 | 24 | 19 | 6 | - | PA2 | AIN22 | X2/Y2 |
AUX0 | SDA (HC)
SDA (HC)(2) |
WO2 | 0, WO | EVOUTA | 0, IN2 0, IN2(2) | |||
| 1 | 1 | 25 | 20 | 7 | - | PA3 | AIN23 | X3/Y3 |
AUX1 |
SCL (HC) | 1, WO | 0, OUT | |||||
| 2 | 2 | 26 | 1 | 8 | - | PA4 | AIN24 | X4/Y4 | TxD(2) | MOSI | |||||||
| 3 | 3 | 27 | 2 | 9 | - | PA5 | AIN25 | X5/Y5 | RxD(2) | MISO | |||||||
| 4 | 4 | 28 | 3 | 10 | - | PA6 | AIN26 | X6/Y6 | AUX0(2) | SCK | 0, OUT(2) | ||||||
| 5 | 5 | 1 | 4 | 11 | - | PA7 | CLKOUT | AIN27 | OUT | X7/Y7 | AUX1(2) | SS | EVOUTA(2) | ||||
| 6 | 6 | 2 | 5 | 12 | 6 | PC0 | X48/Y48 | WO0(2) | 1, IN0 | ||||||||
| 7 | 7 | 3 | 6 | 13 | 7 | PC1 | X49/Y49 |
TxD(2) | WO1(2) | 1, IN1 | |||||||
| 8 | 8 | 4 | 7 | 14 | 8 | PC2 | X50/Y50 |
RxD(2) |
SDA (C) SDA (HC)(2) SDA (C)(2) | WO2(2) | EVOUTC | 1, IN2 | |||||
| 9 | 9 | 5 | 8 | 15 | 9 | PC3 | X51/Y51 |
AUX0(2) | 1, OUT | ||||||||
| 10 | 10 | 6 | - | - | - | PD0 | AIN0 | ACINN1 | X16/Y16 | WO0(2) | 2, IN0 2, IN0(2) | ||||||
| 11 | 11 | 7 | - | - | - | PD1 | AIN1 | X17/Y17 | WO1(2) | 2, IN1 2, IN1(2) | |||||||
| 12 | 12 | 8 | - | - | - | PD2 | AIN2 | ACINP0 | X18/Y18 | WO2(2) | EVOUTD | 2, IN2
2, IN2(2) | |||||
| 13 | 13 | 9 | - | - | - | PD3 | AIN3 | ACINN0 | X19/Y19 | 2, OUT | |||||||
| 14 | 14 | 10 | 9 | 16 | 10 | PD4 | EXTCINT0(4) | AIN4 | X20/Y20 | TxD(2) | MOSI(2) | ||||||
| 15 | 15 | 11 | 10 | 17 | 11 | PD5 | EXTCINT1(4) | AIN5 | X21/Y21 | RxD(2) | MISO(2) | ||||||
| 16 | 16 | 12 | 11 | 18 | 12 | PD6 | AIN6 | ACINP3 | X22/Y22 | AUX0(2) | SCK(2) | 2, OUT(2) | |||||
| 17 | 17 | 13 | 12 | 19 | 13 | PD7 | EXTVREF0 | AIN7 | ACINN2 | X23/Y23 | AUX1(2) | SS(2) | EVOUTD(2) | ||||
| 18 | 18 | 14 | 13 | 20 | 14 | VDD | |||||||||||
| 19 | 19 | 15 | 14 | 1 | 1 | GND | |||||||||||
| 20 | 20 | 16 | - | - | - | PF0 | AIN16 | X32/Y32 | WO0(2) | 3, IN0 | |||||||
| 21 | 21 | 17 | - | - | - | PF1 | AIN17 | X33/Y33 | WO1(2) | 3, IN1 | |||||||
| 22 | - | - | - | - | - | PF2 | AIN18 | X34/Y34 | WO2(2) | EVOUTF | 3, IN2 | ||||||
| 23 | - | - | - | - | - | PF3 | AIN19 | X35/Y35 | 3, OUT | ||||||||
| 24 | - | - | - | - | - | PF4 | AIN20 | X36/Y36 | 0, WO(2) | ||||||||
| 25 | - | - | - | - | - | PF5 | AIN21 | X37/Y37 | 1, WO(2) | ||||||||
| 26 | 22 | 18 | 15 | 2 | 2 | PF6(5) | RESET | RxD(2) | |||||||||
| 27 | 23 | 19 | 16 | 3 | 3 | PF7 | UPDI | X39/Y39 | TxD(2) | SS(2) | EVOUTF(2) | ||||||
| 28 | 24 | 20 | - | - | - | VDD | |||||||||||
| 29 | 25 | 21 | - | - | - | GND |
Note:
- The pin names are of the Pxn type, where x denotes the PORT instance (A, B, C, ...) and n denotes the pin number. The notation for signals is PORTx_PINn. All pins can be used as event inputs.
- Alternative pin positions. For selecting alternate positions, refer to the PORTMUX - Port Multiplexer chapter.
- The TWI pins that can be used as host or client pins are marked “HC”, while pins marked “C” can only be used as client pins.
- External Integration capacitor pins for the PTC.
- Input-only.