28.3.4 Interrupts

Table 28-6. Available Interrupt Vectors and Sources
Interrupt Vector NameInterrupt Source NameDescriptionCondition
NMIERRORNon-Maskable Interrupt from a CRC Scan failureERROR in CRCSCAN.STATUSA and NMIEN in CRCSCAN.CTRLA is ‘1
CRCSCANPERIODThe scan period is donePERIOD in CRCSCAN.INTFLAGS and PEREN in CRCSCAN.CTRLA is ‘1
CRCSCANDONEThe scan of an entire Flash region is doneDONE in CRCSCAN.INTFLAGS is ‘1

When the CRCSCAN interrupt condition occurs, the DONE or PERIOD flag in the Interrupt Flags (CRCSCAN.INTFLAGS) register is set to ‘1’. The flag is cleared by writing a ‘1’ to the bit position.

Enable the Enable Periodic Timer (PEREN) bit in the Control A (CRCSCAN.CTRLA) register to get a PERIOD interrupt.

A Non-Maskable Interrupt (NMI) is enabled by writing a ‘1’ to the Enable NMI Trigger (NMIEN) bit in the CTRLA register. An NMI is generated when the CRC Error (ERROR) bit in the Status A (CRCSCAN.STATUSA) register is ‘1’, and the NMIEN bit in the CRCSCAN.CTRLA register is ‘1’. The NMI request remains active until a System Reset or by writing a ‘1’ to the Reset CRCSCAN (RESET) bit in the CRCSCAN.CTRLA register.