32.4 Signal Description
| Name | Type | Description |
|---|---|---|
| Y[m:0] | Analog | Y-line (Input/Output) |
| X[n:0] | Digital | X-line (Output) |
| EXTCINT[1:0] | Analog | External Integration Capacitor (Input/Output) |
Note: The EXTCINT pins are used to connect an external capacitor to
the charge integrator when working with sensors that have high capacitance.
For available pins and functionalities, refer to the I/O Multiplexing and Considerations section.