29.2.2.1 CCL Input Selection MUX

The following peripherals outputs are available as inputs into the CCL LUT.

ValueInput sourceINSEL0[3:0]INSEL1[3:0]INSEL2[3:0]
0x00MASKNone
0x01FEEDBACKLUTn
0x02LINKLUT[n+1]
0x03EVENTAEVENTA
0x04EVENTBEVENTB
0x05IOIN0IN1IN2
0x06ACAC0 OUT
0x07USART(1)USART0 TXD
0x08SPI(2)SPI0 MOSISPI0 MOSISPI0 SCK
0x09TCEWO0WO1WO2
0x0ATCBATCB0 WO
0x0BTCBBTCB1 WO
Note:
  1. USART connections to the CCL work only in Asynchronous/Synchronous USART Host mode.
  2. SPI connections to the CCL work only in Host SPI mode.