29.5.8 LUT n Control C
| Name: | LUTnCTRLC |
| Offset: | 0x0A + n*0x04 [n=0..3] |
| Reset: | 0x00 |
| Property: | Enable-Protected |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| INSEL2[3:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
Bits 3:0 – INSEL2[3:0] LUT n Input 2 Source Selection
These bits select the source for input 2 of LUT n.
| Value | Name | Description |
|---|---|---|
0x00 | MASK | Masked input |
0x01 | FEEDBACK | Feedback input |
0x02 | LINK | Output from LUT[n+1] as input source |
0x03 | EVENTA | Event A as input source |
0x04 | EVENTB | Event B as input source |
0x05 | IN2 | IN2 as input source |
| 0x06 | AC0 | AC0 OUT input source |
0x07 | USART0 | USART0 TXD input source |
0x08 | SPI0 | SPI0 MOSI input source |
0x09 | TCE0 | TCE0 WO2 input source |
0x0A | TCB0 | TCB0 WO input source |
0x0B | TCB1 | TCB1 WO input source |
Other | - | Reserved |