3.1 Absolute Maximum Ratings

Absolute maximum ratings for the ATWINC15x0-MR210xB modules are listed below.

Table 3-1. Conditions
SymbolDescriptionMin.Max.Unit
VBATTInput supply voltage-0.35.0V
VDDIOI/O voltage-0.35.0V
Operating Temperature-40+85oC
CAUTION: Stresses listed under "Absolute Maximum Ratings" may cause permanent damage to the device. This is a stress rating only. The functional operation of the device at those or any other conditions above those indicated in the operation listings of this specification is not implied. Exposure to the maximum rating conditions for extended periods may affect the device’s reliability.