11.4 Recommended External Antenna for ATWINC15x0-MR210UB

The ATWINC15x0-MR210UB module is approved to use with the antennas listed in the following table. It is permissible to use a different antenna, provided the same antenna type, antenna gain (equal or less than) and similar in-band and out-of-band characteristics are present (refer to the specification sheet for cutoff frequencies). If other antenna types are used, the OEM installer must conduct the necessary assessments and authorize the antenna with respective regulatory agencies and ensure compliance. Refer to the corresponding regulatory approval sections under Regulatory Approval for further guidance.

Table 11-1. ATWINC15x0-MR210UB Approved External Antenna Table with Antenna Gain(1, 2, 3)
List Item

Part Number

ManufacturerAntenna Gain at 2.4 GHz band

Antenna type

ATWINC15x0-MR210UB
FCC/ISEDCE
1

RFA-02-P33

Aristotle2PCBXX
2

RFA-02-D3

Aristotle2DipoleXX
3

RFA-02-G03

Aristotle2

Metal Stamp

XX
4

RFA-02-L2H1

Aristotle2DipoleXX
5

RFA-02-P05

Aristotle2PCBXX
6

RFA-02-C2M2

Aristotle2DipoleXX
7

86254

Delock2PCB—X
8

W3525B039

Pulse Electronics

2PCBXX
9

RFDPA870920IMLB301

WALSIN

1.84

DipoleXX
10

RN-SMA-S

Microchip

0.56

DipoleXX
Note:
  1. X = Antennas covered under the certification
  2. If the end product using the Module is designed to have an antenna port that is accessible to the end user, RP (Reverse Polarity)-SMA socket must be used.
  3. If an RF coaxial cable is used between the module RF output and the enclosure, an RP-SMA connector must be used in the enclosure wall for interface with the antenna.
  4. Contact the antenna vendor for detailed antenna specifications to review the suitability to the end-product operating environment and to identify alternatives.