11 Troubleshooting

IssuePossible CauseSolution
Device not detectedIncorrect default VID/PIDGo to Settings→Device Connection and verify that the default VID and PID match the selected device
Device not detectedThe device uses a custom VID/PIDUse Target→Custom to search with the correct VID/PID
Read/Write failsThe device is lockedUnlock the device using the Device protection button in the footer
Read/Write failsThe device is disconnectedCheck the USB connection and reconnect the device
The Chip Access section is disabledThe protection state is unknownPerform a Read operation to determine the device’s protection state
The SPI tab is dimmedNo chip select pin is enabledEnable at least one CS pin in Peripherals→Input/Output Settings
Import fails with “Incorrect schema”Wrong file formatEnsure that the correct file type is imported (device config, sender config, or software configuration)
Automation Step 3 is unavailableSteps 1 or 2 are not confirmedComplete and confirm Steps 1 and 2 before proceeding
The Send All button is disabledNo device is selectedSelect a target device using the Target button in the footer
The Confirm button in the password dialog is disabledInvalid password formatEnsure that the password is exactly eight printable ASCII characters with no spaces