5 Sender Tab

The Sender tab allows users to build, order and send a sequence of communication packets to the selected MCP2222 device.

Note: The Read and Configure buttons in the footer are disabled in the Sender tab. The tooltips read “Reading not allowed.” and “Configuration not allowed.”, respectively.