3 Main Tab

The Main tab is used to configure the USB device descriptors, power settings, and chip access protection for the selected MCP2222 device.

Note: Configuration changes take effect only after physically reconnecting the device or using Reconnect Device from the Target device menu.