2.8 Notifications (Snackbars)

The application displays brief notification messages (snackbars) at the bottom of the screen to confirm the result of operations. These appear automatically and are dismissed after a short time.

Common notifications include:

  • Read/Configure success or failure (with a suggestion to check the Details panel for more information)
  • Lock/Unlock success or failure
  • Password change success or failure
  • Import/Export success or failure