6.2 CONFIG2
| Name: | CONFIG2 | 
| Address: | 30 0001h | 
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| FCMENS | FCMENP | FCMEN | CSWEN | PR1WAY | CLKOUTEN | ||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 1 | 1 | 1 | 1 | 1 | 1 | 
Bit 7 – FCMENS Fail-Safe Clock Monitor Enable - Secondary XTAL Enable
| Value | Description | 
|---|---|
| 1 | Fail-Safe Clock Monitor enabled; the timer will flag the FSCMS bit and OSFIF interrupt on SOSC failure | 
| 0 | Fail-Safe Clock Monitor disabled | 
Bit 6 – FCMENP Fail-Safe Clock Monitor Enable - Primary XTAL Enable
| Value | Description | 
|---|---|
| 1 | Fail-Safe Clock Monitor enabled; the timer will flag the FSCMP bit and OSFIF interrupt on EXTOSC failure | 
| 0 | Fail-Safe Clock Monitor disabled | 
Bit 5 – FCMEN Fail-Safe Clock Monitor Enable
| Value | Description | 
|---|---|
| 1 | Fail-Safe Clock Monitor enabled | 
| 0 | Fail-Safe Clock Monitor disabled | 
Bit 3 – CSWEN Clock Switch Enable
| Value | Description | 
|---|---|
| 1 | Writing to NOSC and NDIV is allowed | 
| 0 | The NOSC and NDIV bits cannot be changed by user software | 
Bit 1 – PR1WAY PRLOCKED One-Way Set Enable
| Value | Description | 
|---|---|
| 1 | The PRLOCKED bit can be cleared and set only once; Priority registers remain locked after one clear/set cycle | 
| 0 | The PRLOCKED bit can be set and cleared repeatedly (subject to the unlock sequence) | 
Bit 0 – CLKOUTEN Clock Out Enable
If FEXTOSC = HS, XT, LP, then this bit is ignored.
Otherwise:
| Value | Description | 
|---|---|
| 1 | CLKOUT function is disabled; I/O function on OSC2 | 
| 0 | CLKOUT function is enabled; FOSC/4 clock appears at OSC2 |