6.3 CONFIG3
| Name: | CONFIG3 | 
| Address: | 30 0002h | 
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| BOREN[1:0] | LPBOREN | IVT1WAY | MVECEN | PWRTS[1:0] | MCLRE | ||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | |
Bits 7:6 – BOREN[1:0] Brown-out Reset Enable
| Value | Description | 
|---|---|
| 11 | Brown-out Reset enabled, the SBOREN bit is ignored | 
| 10 | Brown-out Reset enabled while running, disabled in Sleep; SBOREN is ignored | 
| 01 | Brown-out Reset enabled according to SBOREN | 
| 00 | Brown-out Reset disabled | 
Bit 5 – LPBOREN Low-Power BOR Enable
| Value | Description | 
|---|---|
| 1 | Low-Power Brown-out Reset is disabled | 
| 0 | Low-Power Brown-out Reset is enabled | 
Bit 4 – IVT1WAY IVTLOCK One-Way Set Enable
| Value | Description | 
|---|---|
| 1 | The IVTLOCK bit can be cleared and set only once; IVT registers remain locked after one clear/set cycle | 
| 0 | The IVTLOCK bit can be set and cleared repeatedly (subject to the unlock sequence) | 
Bit 3 – MVECEN Multivector Enable
| Value | Description | 
|---|---|
| 1 | Multivector is enabled; vector table used for interrupts | 
| 0 | Legacy interrupt behavior | 
Bits 2:1 – PWRTS[1:0] Power-up Timer Selection
| Value | Description | 
|---|---|
| 11 | PWRT is disabled | 
| 10 | PWRT is set at 64 ms | 
| 01 | PWRT is set at 16 ms | 
| 00 | PWRT is set at 1 ms | 
Bit 0 – MCLRE Master Clear (MCLR) Enable
| Value | Name | Description | 
|---|---|---|
| x | If LVP  =
                  1 | 
               RA3 pin function is MCLR | 
| 1 | If LVP =
                  0 | 
               RA3 pin function is MCLR | 
| 0 | If LVP =
                  0 | 
               RA3 pin function is a port-defined function |