6.8 CONFIG8
Note: 
            
- Once protection is enabled through ICSP™ or a self-write, it can only be reset through a Bulk Erase.
 -  Applicable only if
                     SAFEN = 
0. -  Applicable only if
                     BBEN = 
0. 
| Name: | CONFIG8 | 
| Address: | 30 0007h | 
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| WRTAPP | WRTSAF | WRTD | WRTC | WRTB | |||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 1 | 1 | 1 | 1 | 1 | 
Bit 7 – WRTAPP Application Block Write Protection(1)
| Value | Description | 
|---|---|
| 1 | Application Block is not write-protected | 
| 0 | Application Block is write-protected | 
Bit 3 – WRTSAF Storage Area Flash (SAF) Write Protection(1,2)
| Value | Description | 
|---|---|
| 1 | SAF is not write-protected | 
| 0 | SAF is write-protected | 
Bit 2 – WRTD Data EEPROM Write Protection(1)
| Value | Description | 
|---|---|
| 1 | Data EEPROM is not write-protected | 
| 0 | Data EEPROM is write-protected | 
Bit 1 – WRTC Configuration Register Write Protection(1)
| Value | Description | 
|---|---|
| 1 | Configuration registers are not write-protected | 
| 0 | Configuration registers are write-protected | 
Bit 0 – WRTB Boot Block Write Protection(1,3)
| Value | Description | 
|---|---|
| 1 | Boot Block is not write-protected | 
| 0 | Boot Block is write-protected |