1.5.4.6 AL_DataRequest Function
C
void AL_DataRequest (
AL_DATA_REQUEST_PARAMS *reqParams
);
Summary
AL Data request function.
Description
Function that implements the AL Data.request primitive.
Parameters
| Param | Description |
|---|---|
| drParams | Pointer to structure containing parameters related to Data Request. See AL_DATA_REQUEST_PARAMS Struct. |
Returns
None.
Example
AL_DATA_REQUEST_PARAMS drParams;
ROUTING_ENTRY addr;
drParams.serviceClass = SERVICE_CLASS_RA;
drParams.dstAddress.macAddress[0].address = dest_addressBuff;
drParams.maxResponseLen = 128;
drParams.timeSlotNum = 8;
drParams.lmon = Node_Lmon_Counter;
drParams.attr = AL_MSG_WRITE_REQ;
drParams.dsap = DLL_DSAP_APPLICATION_FRAME;
drParams.ecc = DLL_ECC_DISABLED;
drParams.apdu = data;
drParams.apduLen = 10;
drParams.timestamp = 0x66FB3B80;
AL_DataRequest(&drParams);
Remarks
None.